Print Print this page
 
Product Image

Product Reviews

This product is no longer available. Continue shopping at APC .

Average Customer Rating: 2.5 out of 5 2.5 out of 5
0 of 2 (0%) customers would recommend this product to a friend.

Customer Reviews for 

Overall: 1 out of 5 1 5
Reviewed by:  Joe

Customer Type: Small or Medium Business (less than 1000 employees)
Role: Engineering VP
Product application: Residential Solutions: Notebook PC & Mobile
I've used this product(s) for: over 5 years
Title: Already Discontinued Date: December 28, 2009
"This is the second APC BE350U that has failed on me. The alarm keeps ringing even after reset. Notice that they obsoleted this product after 1 year"
Share this Review: Facebook Digg DelIcioUs
Ratings-Only Reviews Based on 1 ratings-only review
Overall Rating 4 out of 5 4 5
Would recommend?: Yes  0 out of 1