Print Print this page
Top Rated Product
APC Back-UPS ES 8 Outlet 650VA 120V

Product Reviews

APC Back-UPS ES 8 Outlet 650VA 120V

APC Back-UPS ES 8 Outlet 650VA 120V

Average Customer Rating: 5 out of 5 5 out of 5
4 of 4 (100%) customers would recommend this product to a friend.

Customer Reviews for APC Back-UPS ES 8 Outlet 650VA 120V

Overall: 5 out of 5 5 5
Reviewed by:  Merlin
Location: Mississippi
Customer Type: Home / Home Office Customer
I've used this product(s) for: over 5 years
Title: Great home UPS Date: November 19, 2009
"Excelent purchase - however it would be better if it came with a little longer battery connector. The battery compartment is very small and the connector wire very short - it takes some fumbling and use of small tools to get it connected."
Share this Review: Facebook Digg DelIcioUs

Review 2 for APC Back-UPS ES 8 Outlet 650VA 120V

Overall: 5 out of 5 5 5
Reviewed by:  BkupIsGood
Location: Carlise, PA
Customer Type: Home / Home Office Customer
Role: Other
Product application: Residential Solutions: UPS and Battery Replacement
I've used this product(s) for: over 5 years
Title: Great Product - Love the Green Option Date: November 19, 2009
"Let's face it. Everyone should have their computers attached to a UPS. Agreed? Ok, it that's the case why wouldn't you use an APC Back-UPS ES 8 Outlet UPS? Everyone has lots of things that need to be plugged in and protected, either by surge protection or battery backup. 8 outlets are better than 6!

The really nice thing about the APC products, other than their quality, is that when one dies, and they all die eventually, you can order a new one. The price is discounted because you are going to send your old one back to them. This eliminates these things ending up in the landfill somewhere.

Great all around. New, more power UPS and they take the old one away. You don't even pay for shipping for the return.

I won't go anywhere else for my UPS's.
"
Share this Review: Facebook Digg DelIcioUs

Review 3 for APC Back-UPS ES 8 Outlet 650VA 120V

Overall: 5 out of 5 5 5
Reviewed by:  Blake
Location: Tulsa
Customer Type: Government, Education, Publicly-funded Organization
Role: Engineering
Product application: Datacenter & IT Infrastructure: UPS (Single Phase)
I've used this product(s) for: over 5 years
Title: Excellent Experience Date: November 19, 2009
"Have used 20+ APC Battery Backups for 10+ years w/o any negative results. Bought 25-650's in 1995 w/some still goin strong. Bought 10-1000's at the same time and haven't even replaced batteries in some of them.
Are just now replacing the older units w/new more energy effecient models of the same size. Never considered any other brand, simply due to service and reliability.
"
Share this Review: Facebook Digg DelIcioUs
Ratings-Only Reviews for APC Back-UPS ES 8 Outlet 650VA 120V Based on 1 ratings-only review
Overall Rating 5 out of 5 5 5
Would recommend?: Yes  1 out of 1