Average Customer ReviewOverall Rating
5 out of 5
5 out of 5
5 of 5(100%)reviewers would recommend this product to a friend.
Average Customer ReviewOverall Rating
5 out of 5
5 out of 5
5 of 5(100%)reviewers would recommend this product to a friend.
Product Reviews
Overall
5 out of 5
5 out of 5
Breaking123
Location:Rapid City, SD
Customer Type:Sellers, Partners, Consultants/Contractors & OEMs
Role:Sales
Product application:Datacenter & IT Infrastructure: UPS (Single Phase)
I've used this product(s) for:over 5 years
Best Purchase Ever
Date:April 11, 2017
Always dependable and priced fairly.
APC is the only UPS we offer
  • 2018-04-20 T01:24:58.872-05:00
  • bvseo_pps, prod_bvrr, vn_prr_5.6
  • cp-1, bvpage1
  • co_hasreviews, tv_5, tr_5
  • loc_en_US, sid_SMT1000RM2U, prod, sort_default
Ratings-Only Reviews
Based on the average of (4) ratings-only reviews
Average Customer ReviewOverall Rating
5 out of 5
5 out of 5
Would recommend? Yes 4 out of 4